IESNA:LM-63-2002
[TEST]P1197184
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPS75S-BZ-HIGH-5000K-POSITION 0
[LUMINAIRE]AWP Architectural
Wall Pack Series -
Wall Mount Luminaire
[LAMP]80 CRI, 5000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10932
TILT=NONE
1 10500 1 361 7 1 1 0.4 0.558333 0.691667
1 1 75.7
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
4222.7 4222.7 4240.3 4241.2 4257.3 4258.4 4271.3 4284.1 4284.8 4296.6
4297.2 4306.9 4306.9 4316.5 4317.1 4327 4333.4 4333.5 4341 4341.4
4345.6 4345.4 4348.6 4348.3 4351.5 4350.7 4350.3 4350.3 4349.8 4346.6
4345.4 4342.2 4340.9 4334.5 4333.2 4326.8 4319.3 4318 4307.3 4307.3
4296.2 4294.8 4286.3 4285.1 4275.5 4273.9 4267.6 4267.6 4258.7 4252.2
4251.2 4244.8 4243.7 4237.2 4236 4233.9 4232.7 4227.2 4222.9 4221.9
4217.6 4216.4 4212.1 4211.3 4207 4205.8 4202.5 4202.5 4197.2 4192.9
4191.8 4191.8 4190.7 4187.5 4186.8 4185.7 4184.9 4181 4181 4176
4168.5 4167.7 4160.2 4159.4 4145.4 4144.4 4126.2 4124.7 4100 4073.2
4073.2 4043.2 4041.2 4007.7 4007.7 3974 3974 3938.6 3936 3912.5
3904.2 3904.2 3915.9 3915.9 3945.3 3945.3 4003.7 4023 4151.6 4175.7
4397.6 4673 4673 4747.8 4747.8 4469 4469 3907.6 3852.1 3261.4
2665.8 2665.8 2395.7 2395.7 2603.2 2603.2 2515.4 2515.4 1540.8 1447.5
615.6 276.9 276.9 245.7 245.7 250 250 244.3 243.5 213.5
210.6 184.9 166.8 166.8 154.7 154.7 162.2 162.2 167.3 167.9
166.8 162 162 153.9 153.9 134.5 134.5 108.5 83.9 83.2
83.2 68.1 66.6 66.6 70.2 70.2 69.7 69.7 65.3 64.3
57.8 57.2 49.7 35.4 35.4 24.7 24.7 11.8 11.8 2.1
2.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4222.7 4222.7 4240.3 4252.1 4253.8 4262.4 4275.5 4276.8 4282.1 4283.4
4295.2 4296.2 4302.6 4303.6 4307.9 4315.3 4316 4319.2 4320 4322.2
4322.6 4322.6 4323 4325.1 4325.4 4322.2 4319 4319 4313.6 4313.3
4309 4308.7 4301.2 4300.5 4289.8 4280.6 4279.9 4269.1 4268 4257.3
4256.3 4243.4 4242.5 4230.7 4229.7 4216.8 4203.4 4203.4 4188.7 4188
4176.2 4175.5 4161.6 4160.9 4148.1 4147.8 4136.1 4122.7 4122.3 4109.4
4097.2 4097.2 4096.7 4083.9 4083.4 4070.6 4056.4 4056.4 4042 4041.6
4027.6 4027.6 4015.8 4015.5 4004.8 4004.7 3988.6 3976.4 3976.4 3965.3
3964.5 3949.5 3948.7 3938 3936.5 3926.9 3924.9 3914.2 3900.1 3897.3
3884.4 3881.2 3864.1 3860.8 3845.8 3821.1 3821.1 3796.2 3796.2 3772.3
3771.6 3745.9 3747.1 3723.5 3726.2 3710.1 3715.2 3714.1 3761.9 3761.9
3887.1 3914.1 4089.9 4098.1 4298.6 4272.8 4419.7 4366.3 4327.7 3977.4
3919.7 3448 3422.4 2932.5 2952.2 2500.8 2490 2264.9 2312.4 2312.4
2368.8 2339.6 1884 1882.7 1064.7 1065.4 445.7 445.2 230.8 198.7
198.7 188.5 186.8 179.3 178.1 154.6 155.5 137.2 137.8 122.8
110.9 110.3 105 104.1 106.2 104.2 108.5 105.8 106.4 105.3
105.3 100.6 100.6 95.3 95.8 86.2 86.3 72.4 72 56
39.2 39.2 27.7 26.2 16.6 15.5 7.9 6.6 2.3 1.3
1.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4222.7 4222.7 4264.4 4265.6 4267.7 4268.6 4269.9 4272 4272.6 4270.4
4271.7 4268.5 4269.1 4267 4263.2 4263.8 4258.5 4258.8 4251.3 4251.5
4245.1 4245.1 4235.5 4235.7 4227.1 4215 4214.6 4201.8 4201.2 4188.3
4187.9 4175 4174.2 4156 4154.9 4139 4119.7 4118.6 4095 4093.8
4073.5 4072.1 4048.5 4047.3 4024.8 3998.8 3997.4 3974.9 3973.5 3950.9
3949.7 3921.8 3920.4 3894.6 3893.3 3862.2 3861 3833.9 3801.7 3800.4
3770.2 3770.2 3740.2 3738.8 3704.5 3703.2 3669.5 3638.5 3637 3601.6
3600.2 3564.8 3563.5 3528.2 3527 3487.4 3447.1 3445.8 3407.3 3406.1
3363.2 3361.7 3319.9 3318.7 3276.9 3275.9 3233 3185.8 3184.6 3136.3
3135 3084.6 3082.8 3037.8 3036.2 2983.6 2983.6 2934.1 2879.5 2877.2
2821.5 2818.8 2763 2760.5 2703.7 2702 2646.3 2592.6 2596.2 2549
2559.7 2510.4 2528.8 2476.3 2497.4 2447 2462.4 2413.1 2356.5 2326.2
2281.2 2231.7 2183.4 2132 2084.8 2037.5 2004.2 1980.6 1974.2 1982.8
1997.9 2053.6 2005.8 2069.1 1983.2 2012.1 1947.1 1878.5 1717.7 1714.6
1528.1 1527.3 1302.2 1301.4 1062.3 1059.9 835.8 833.9 651.7 501.1
499.8 362.6 362 251.6 251.8 192.9 193.3 169.7 170.1 147.5
147.5 124.6 104.2 103.7 86.5 85.5 70.5 69 54 29.8
28.1 11 9.9 2.4 1.4 1.4 0.6 0.6 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4222.7 4222.7 4260.4 4260.4 4256.3 4256.3 4255.3 4255.5 4250.1 4244.6
4244.6 4237.8 4237.8 4231.1 4230.7 4223.2 4222.6 4211.9 4211.1 4190.7
4190.1 4190.1 4171.9 4171.9 4157.1 4155.8 4144 4142.7 4126.6 4125.2
4109.2 4089.6 4089.6 4067.3 4067.3 4044.3 4042.3 4024 4021.6 3996.9
3969 3969 3944 3944 3911.7 3909.1 3881.2 3878.8 3849.9 3847.5
3819.7 3788.9 3788.9 3755.1 3755.1 3720.7 3720.7 3685.9 3682.5 3646
3643 3604.4 3562.7 3562.7 3522.6 3522.6 3479.6 3437.7 3437.7 3434
3434 3344.5 3344.5 3295.8 3295.8 3245.5 3241.5 3194.3 3190.2 3142
3137.5 3086 3025.9 3025.9 2966.8 2966.8 2905.5 2900.7 2840.7 2835.6
2775.6 2770.3 2707 2636.9 2636.9 2566.2 2566.2 2489.4 2483.7 2419.4
2413.5 2337.4 2262.9 2262.9 2186.2 2186.2 2106.4 2100.8 2031.1 2026.1
1952.2 1947 1870.9 1789.2 1789.2 1704.6 1704.6 1618 1612.5 1526.7
1522 1435.1 1430.1 1343.2 1254.7 1254.7 1166.5 1166.5 1082.8 1083.7
1008.6 1014.5 941.6 877.5 877.5 811.9 811.9 739.3 724.8 658.3
638.7 577.6 554 499.3 412 412 352.1 352.1 306.1 290.5
261.5 247.1 212.8 165.9 165.9 130.7 130.7 106.8 106.8 89.4
89.4 75.3 73.2 62.4 52.1 52.1 39.8 39.8 33.9 31.5
25.1 23.3 16.9 16.1 11.8 8.6 8.6 4.3 4.3 1.1
1.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4222.7 4222.7 4229.7 4217.9 4217.5 4205.7 4205.6 4193.8 4193.2 4176.6
4164.8 4164.1 4142.7 4142 4122.7 4121.9 4103.7 4102.5 4080 4077.9
4058.6 4037.2 4035.4 4008.6 4007.1 3982.4 3981.2 3958.7 3957 3928.1
3896.4 3894.4 3861.2 3859.1 3826.9 3824.7 3790.3 3788.4 3753.1 3750.5
3713.5 3671.7 3669.3 3631.8 3628.6 3593.2 3590.3 3548.5 3545.5 3504.7
3501.8 3454.9 3414.2 3410.9 3364.8 3361.6 3313.3 3309.9 3262.8 3258.9
3212.9 3159.5 3155.4 3106.1 3102.3 3051.9 3047.7 2993.3 2993.3 2944
2944 2883.5 2829.9 2825.2 2773.7 2768.9 2714.2 2709.3 2656.8 2651.7
2592.7 2587.3 2525.7 2465.7 2460 2396.7 2390.7 2325.3 2319 2248.3
2242 2172.3 2087.4 2080.5 2001.2 1994.3 1913.9 1906.4 1824.9 1818.2
1728.1 1720.1 1615.4 1615.4 1497.5 1381.7 1374 1261.4 1254.1 1140.5
1132.7 1027.6 1019.7 920.5 920.5 835 758.9 750.4 668.9 659.9
567.7 558.6 470.7 409 400.2 369.1 360.3 341 332.4 320.6
312.7 298.8 291.2 271.9 263.4 256.2 246.5 239.6 232.1 225.2
215.5 209.1 197.3 191.6 173.2 163.6 159.8 150.1 147.3 147.3
135.7 126 122.4 109.1 99.4 96.4 87.8 85.6 73.8 72.2
62.6 61.3 52.7 51.6 43.2 35.7 34.6 26 25.6 18
17.4 10.9 10.3 7 3.4 3 0.9 0.5 0.5 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4222.7 4222.7 4254.4 4253.2 4239.3 4238 4224.1 4210 4210 4193.3
4192 4177 4174.8 4153.3 4151.3 4138.5 4136.5 4114 4091.3 4091.3
4065.7 4063.4 4039.9 4037 4011.3 4008.7 3984.1 3953.8 3953.8 3922.9
3919.8 3889.8 3886.3 3855.2 3851.8 3822.9 3819.3 3784.9 3744.8 3744.8
3707.9 3703.6 3669.3 3665.3 3629.9 3626.2 3590.8 3586.5 3548.9 3502.9
3502.9 3462.9 3458.6 3416.8 3411.9 3374.4 3369.4 3328.6 3281.9 3281.9
3235.2 3230 3186.1 3180.9 3138 3132.7 3089.8 3084.6 3039.5 2986.1
2986.1 2929.3 2923.6 2869 2863.5 2808.9 2803.1 2744.2 2738.7 2673.3
2597.4 2597.4 2518.6 2512.3 2437.3 2430.7 2348.1 2341.2 2255.5 2155.9
2155.9 2053.1 2044.9 1946.3 1938 1835 1826.6 1724.8 1716.2 1613.3
1503.1 1503.1 1492.8 1346 1334.4 1230 1230 1132.4 1132.4 1034.7
950.1 939 826.5 816.9 721.5 713.4 621.8 621.8 503.9 503.9
376.3 299.1 289.9 251.1 251.1 231.8 231.8 220.1 220.1 211.4
203.8 202.4 194.9 193.6 189.5 187.4 186.4 186.4 185.6 185.6
177.1 169.6 168.3 164 162.8 159.6 159.6 152.2 152.2 140.4
139.5 122.4 104.2 103.2 89.3 89.3 88.4 88.4 94.7 94.7
143 266.2 265.3 379 378.2 418.1 418.1 387.2 387.2 351.1
351.1 309.6 265.7 265.4 218.9 218.9 171.5 171.5 120.1 120.1
76.1 76.1 35.4 4.3 4.3 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4222.7 4222.7 4209.1 4193 4174.4 4174.4 4154.7 4153.4 4134.1 4132.5
4111.1 4109.5 4087 4084.7 4062.2 4036.2 4036.2 4007 4004.9 3978.1
3975.6 3946.7 3944.2 3915.3 3912.6 3883.6 3851 3848.1 3817 3814.1
3783 3779.8 3747.7 3744.4 3710.1 3673.8 3673.8 3637 3633.2 3598.9
3595.4 3561.1 3557.5 3521 3517.3 3480.9 3439.6 3439.6 3399.2 3394.8
3356.3 3352.5 3312.9 3308.5 3268.8 3264.9 3225.2 3177 3172.6 3127.6
3123.2 3071.7 3067.1 3014.6 3010.1 2953.3 2887.7 2887.7 2882.9 2812.5
2742.8 2737.4 2663.4 2657.7 2578.3 2572.6 2489 2393.8 2393.8 2292.6
2285.3 2187.7 2180.1 2079.3 2071.4 1967.5 1958.8 1853.7 1742.9 1733.2
1635.6 1625.6 1527 1516.7 1421.2 1410.4 1320.4 1186.4 1186.4 1054.5
1043.9 946.3 946.3 851.6 851.6 755.1 755.1 612.1 466.3 457.3
342.2 342.2 283.3 283.3 249.7 249.7 225.9 225.9 208 204.7
192.4 182.1 182.1 175.4 175.4 166.2 166.2 154.5 145.9 145.1
145.4 145.4 148.9 148.9 155 154.8 182.6 182.6 212.7 242.7
241.9 335.4 335.4 516.2 516.2 745.4 745.4 922.6 922.6 930
838.9 837.2 733.4 733.4 538 538 321.5 321.5 206.5 150.7
155.9 139.9 139.9 131.5 131.5 118.6 118.6 102.6 102.6 86
69.9 65.6 52.5 52.5 38 38 24.4 24.4 12.6 12.6
8 8 3.7 0.5 0.5 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
